Cover plate Cover frame 1, 100mm, orange
Ensto Intro Cover Frames
ENSTO
Cover plate Cover frame 1, 100mm, orange
REF. LS981O1002FI
2113638
EAN.
6438100348373
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | Orange |
RAL-number (similar) | 2000 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP21 |
Width | 85 mm |
Height | 100 mm |
Depth | 12 mm |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Line drawing
SELECT AN ACTION