Cover screw 1000 pcs.
Ensto PolyBox US Pc
ENSTO
Cover screw 1000 pcs.
REF. UCS1
3434805
EAN.
6438100212032
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Surface protection | Other |
Length | 30 mm |
Self boring | No |
Head form | Button head |
---|---|
Screwing system | Phillips |
Hardened | No |