Cover screw 4 x OLS42
Ensto Cubo O
ENSTO
Cover screw 4 x OLS42
REF. OLSA42.4
3444435
EAN.
6418677174704
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Plastic |
Height | 42 mm |
---|---|
Depth | 14 mm |