Cover screw Slotted/cross head sealable
Ensto Cubo O
ENSTO
Cover screw Slotted/cross head sealable
REF. OLS42
3444432
EAN.
6418677164590
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Material | Plastic |
Width | 14 mm |
Height | 42 mm |
---|---|
Depth | 14 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION