Cover screw SLS23 x 4 + SMS1 x 4
Ensto Cubo S
ENSTO
Cover screw SLS23 x 4 + SMS1 x 4
REF. SLSA23.04
3449618
EAN.
6438100100407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Other |
Height | 23 mm |
---|---|
Depth | 11 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION