Cover screw Springloaded
Ensto Cubo O
ENSTO
Cover screw Springloaded
REF. PLS63
3446812
EAN.
6418677173073
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Other |
Height | 62 mm |
---|---|
Depth | 14 mm |