Cross piece ladder 200 mm FZ
MP Cable Ladders Steel
MP Bolagen
Cross piece ladder 200 mm FZ
REF. MP-142Z
1467461
EAN.
7394333021713
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Imperforated profile |
Cable ladder height | 56 mm |
Cable ladder width | 200 mm |
Inner radius | 230 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |