![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-449S-WEB-R.jpg)
Cross piece tray 200 mm EZ
MP Cable Trays Steel
MP Bolagen
Cross piece tray 200 mm EZ
REF. MP-449S
1467743
EAN.
7394333150161
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 200 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |