Current source KNX Power 640mA
Jung KNX Products
ENSTO
Current source KNX Power 640mA
REF. 20640REG
2818086
EAN.
4011377159044
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
---|---|
With LED indication | No |
Bus voltage stockable | No |
Number of integrated choke coils | 1 |
Number of lines to feed | 1 |
Max. output current | 640 mA |
Secondary voltage | 30 V |
Documentation
1 document
Instruction manual
SELECT AN ACTION