Décor splice, 600 mm
MP Cable Trays Steel
MP Bolagen
Décor splice, 600 mm
REF. MP-385V
1467637
EAN.
7394333126821
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Continuously galvanized and coated |
Colour | White |
---|---|
RAL-number | 9010 |