Device connector Adaptor for Al conductors
Ensto Clampo Apparatus
ENSTO
Device connector Adaptor for Al conductors
REF. KE12.12
1933470
EAN.
6418677181788
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 2.5 - 35 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 2.5 - 35 mm² |
Connectable conductor cross section multi-wired | 2.5 - 50 mm² |
Rated current In | 145 A |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Other |
Number of levels | 1 |
Number of clamp positions per level | 1 |
---|---|
Mounting method | Other |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Grey |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION