Device connector Al/Cu 16-95 mm²
Ensto Clampo Apparatus
ENSTO
Device connector Al/Cu 16-95 mm²
REF. KE52.2
1933462
EAN.
6418677192449
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 16 - 70 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 16 - 70 mm² |
Connectable conductor cross section multi-wired | 16 - 95 mm² |
Rated current In | 270 A |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Bolt connection |
Number of levels | 1 |
---|---|
Number of clamp positions per level | 2 |
Mounting method | Other |
Operating temperature | -5 - 80 °C |
Explosion-tested version 'Ex e' | No |
Colour | Other |
Documentation
1 document
Installation Guide
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION