Diffuser KUAL28 28W L= 1179MM OP
Ensto Ali IP21
ENSTO
Diffuser KUAL28 28W L= 1179MM OP
REF. KUAL28
4103046
EAN.
6410041030463
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | White |
Length | 1179 mm |
Width | 63 mm |
Height/depth | 43 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION