Diffuser KUAL36 36W L= 1232MM OP
Ensto Ali IP21
ENSTO
Diffuser KUAL36 36W L= 1232MM OP
REF. KUAL36
4103049
EAN.
6410041030494
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | White |
Length | 1232 mm |
Width | 63 mm |
Height/depth | 43 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION