Dimmer KNX LED controller 5-gang
Jung KNX Products
ENSTO
Dimmer KNX LED controller 5-gang
REF. 390051SLEDR
EAN.
4011377206939
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Local operation/hand operation | Yes |
---|---|
With LED indication | Yes |
Number of outputs | 5 |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION