![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-390041SR-WEB-R.jpg)
Dimmer KNX LED universal, 4-gang
Jung KNX Products
ENSTO
Dimmer KNX LED universal, 4-gang
REF. 390041SR
EAN.
4011377179103
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Local operation/hand operation | Yes |
Number of outputs | 4 |
---|---|
Type of load | Universal |
Max. switching power LED | 35 W |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION