Dimmer (light control) Centre plate f. rot. dimmer,bl
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Centre plate f. rot. dimmer,bl
REF. 1733DNE-LS1740SWFI
2621263
EAN.
6438100509460
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Substation |
Substation input | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Mounting method | Flush-mounted |
---|---|
Material | Other |
Material quality | Other |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
Nominal voltage | 230 V |
Documentation
1 document
Installation Guide
SELECT AN ACTION