Dimmer (light control) Centre plate f. rot. dimmer,bl
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Centre plate f. rot. dimmer,bl
REF. 1740DSTE-LS1740SWFI
2621265
EAN.
6438100509484
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Control current | 56 mA |
Nominal voltage | 230 V |
Dimming DALI | Yes |
Method of operation | Turn/push button |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
---|---|
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Device width | 70 mm |
Device height | 70 mm |
Colour | Black |
RAL-number (similar) | 9005 |
Documentation
1 document
Installation Guide
SELECT AN ACTION