Dimmer (light control) Insert, rot sat dimmer
Jung Dimmers and IR Products
ENSTO
Dimmer (light control) Insert, rot sat dimmer
REF. 1733DNE
2621239
EAN.
4011377166998
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Other |
Substation input | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
---|---|
Mounting method | Flush-mounted |
Material | Other |
Material quality | Other |
Nominal voltage | 230 V |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 25 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION