Dimmer (light control) Insert, Touch Univer dimmer
Jung Dimmers and IR Products
ENSTO
Dimmer (light control) Insert, Touch Univer dimmer
REF. 1711DE
2621240
EAN.
4011377166912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Push button |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
---|---|
Type of fastening | Mounting with claw and screw |
Material | Stone |
Material quality | Other |
Halogen free | No |
Transparent | No |
Nominal voltage | 230-230 V |
Frequency | 50-60 Hz |
Max. switching power LED | 400 W |
Connection type | Screwed terminal |
Cable section | 0.5-4 mm² |
Min. depth of built-in installation box | 25 mm |
Built-in depth | 25 mm |
Operating / setting temperature | -5-45 °C |