Dimmer (light control) Insert,Power-DALI rot. cont TW
Jung Products
ENSTO
Dimmer (light control) Insert,Power-DALI rot. cont TW
REF. 1741DSTE
2621272
EAN.
4011377206588
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Control current | 2 mA |
Nominal voltage | 230 V |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DSI | No |
Dimming Touch and Dim | No |
Dimming with push-button | No |
Dimming manufacturer's proprietary system | No |
Method of operation | Turn/push button |
---|---|
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | No |