Dimmer (light control) push-b. controller TW white
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) push-b. controller TW white
REF. 1713DSTE-LS1700WWFI
2621173
EAN.
6438100349288
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Control current | 60 mA |
Nominal voltage | 230 V |
Frequency | 50 - 60 Hz |
Dimming DALI | Yes |
Method of operation | Button |
Substation input | No |
Light value memory | No |
Applicable with button | No |
---|---|
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Colour | White |
Documentation
1 document
Installation Guide
SELECT AN ACTION