Dimmer (light control) Univeral DIN-dimmer LED 100W
Ensto Intro Dimmers and IR Products
ENSTO
Dimmer (light control) Univeral DIN-dimmer LED 100W
REF. UD1755REGFI
2621199
EAN.
6438100357276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Method of operation | Push button |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Material | Plastic |
Halogen free | No |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Titanium |
RAL-number (similar) | 9010 |
Suitable for degree of protection (IP) | IP20 |
Connection type | Screwed terminal |
Device width | 36 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION