DIN-mounting base 3 DIN openings for 18 mod IP20
Ensto Cubo N
ENSTO
DIN-mounting base 3 DIN openings for 18 mod IP20
REF. NMC4060.54
3441505
EAN.
6438100124397
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Module rack |
---|---|
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building height | 600 mm |
Suitable for enclosure building depth | 230 mm |
Width | 400 mm |
Height | 600 mm |
---|---|
Depth | 123 mm |
Material | Metal |
Colour | Stainless steel |