DIN-mounting base 4 DIN openings for 29 mod IP20
Ensto Cubo N
ENSTO
DIN-mounting base 4 DIN openings for 29 mod IP20
REF. NMC6080.116
3441508
EAN.
6438100124410
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Module rack |
---|---|
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building height | 800 mm |
Suitable for enclosure building depth | 300 mm |
Width | 600 mm |
Height | 800 mm |
---|---|
Depth | 123 mm |
Material | Metal |
Colour | Stainless steel |