DIN rail holder For 200 mm side, H=14.5 mm
Ensto Cubo O
ENSTO
DIN rail holder For 200 mm side, H=14.5 mm
REF. PRE2.14
3444987
EAN.
6418677173172
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile rail |
---|---|
Suitable for enclosure building width | 200 mm |
Height | 14 mm |
Material | Metal |
---|---|
Colour | Stainless steel |