DIN rail holder For 300 mm side, H=32.5 mm
Ensto Cubo O
ENSTO
DIN rail holder For 300 mm side, H=32.5 mm
REF. PRE3.32
3444983
EAN.
6418677172687
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile rail |
---|---|
Suitable for enclosure building width | 300 mm |
Height | 32 mm |
Material | Metal |
---|---|
Colour | Stainless steel |