Divider, 1750 mm
MP Cable Ladders Steel
MP Bolagen
Divider, 1750 mm
REF. MP-127S
1467689
EAN.
7394333140599
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 25 mm |
---|---|
Length | 1750 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
---|---|
Suitable for cable tray | Yes |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |