Divider H=24 mm SF, 1800 mm
MP Cable Ladders Steel
MP BOLAGEN
Divider H=24 mm SF, 1800 mm
REF. MP-6665-48
1468464
EAN.
7394333401621
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 24 mm |
---|---|
Length | 1800 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwless |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
---|---|
Suitable for cable tray | No |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |