Divider H=40 mm, 1750 mm
MP Cable Ladders Steel
MP Bolagen
Divider H=40 mm, 1750 mm
REF. MP-148S
1467692
EAN.
7394333141565
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 40 mm |
---|---|
Length | 1750 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
---|---|
Suitable for cable tray | Yes |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |