Divider H=40 mm 2750 mm Z4
MP Cable Ladders Steel
MP Bolagen
Divider H=40 mm 2750 mm Z4
REF. MP-149Z4
1406813
EAN.
7394333142838
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 40 mm |
---|---|
Length | 2750 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
---|---|
Suitable for cable tray | Yes |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized zinc-aluminium |