Door Transparent door 4 modules
Ensto Modulo
ENSTO
Door Transparent door 4 modules
REF. MODD041
3427931
EAN.
6438100197759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 170 mm |
Depth | 30 mm |
Material | Plastic |
Hinging | Yes |
---|---|
Quick locking | Yes |
Degree of protection (IP) | IP65 |