DX3 ISOLATOR SWITCH 4P 63A
DX3
Legrand
DX3 ISOLATOR SWITCH 4P 63A
REF. LG-406487
3616002
EAN.
3245064064873
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 63 A |
Conditioned rated short-circuit current Iq | 4500 kA |
Number of poles | 4 |
Motor drive optional | No |
Motor drive integrated | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
---|---|
Degree of protection (IP), front side | IP20 |
Width | 70.8 mm |
Height | 88.9 mm |
Depth | 76.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Voltage type | AC |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 1.5-35 mm² |
Connection type | Busbar and cable |
Label space/information surface | Yes |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
5 documents
Agreement
OC / CB-FR_718516
(0.39 Mo)
Agreement
VDE-40036739
(0.26 Mo)
Agreement
NF-632116A
(0.21 Mo)
Agreement
VDE-40036760
(1.22 Mo)
Agreement
OC / CB-FR 644530B
(0.56 Mo)
SELECT AN ACTION