![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-524S-WEB-R.jpg)
End bracket 100 mm EZ
MP Cable Trays Steel
MP Bolagen
End bracket 100 mm EZ
REF. MP-524S
1467158
EAN.
7394333131993
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 100 mm |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Surface protection | Continuously galvanized |