End bracket 200 mm EZ
MP Cable Trays Steel
MP Bolagen
End bracket 200 mm EZ
REF. MP-544S
1467161
EAN.
7394333132389
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 200 mm |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Surface protection | Continuously galvanized |