End bracket 400 mm WH
MP Cable Trays Steel
MP Bolagen
End bracket 400 mm WH
REF. MP-564V
1467660
EAN.
7394333132839
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 400 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 9010 |