End cap, 200 mm
MP Cable Trays Steel
MP Bolagen
End cap, 200 mm
REF. MP-542V
1467669
EAN.
7394333133935
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray width | 200 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 9010 |