END CAP 20X12,5 BLACK
DLPlus Mini-Trunking LG
Legrand
END CAP 20X12,5 BLACK
REF. LG-601022
1473375
EAN.
3414972278911
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
---|---|
Colour | Black |
With protective foil | No |
Width | 20 mm |
Height | 12.5 mm |
Depth | 35 mm |
Documentation
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION