Skip to main content
Logo print

END CAP 60X16/20 WHITE

DLPlus Mini-Trunking LG Legrand

END CAP 60X16/20 WHITE

REF. LG-030290 1473220 EAN. 3245060302900

Allows to block the end of the mini-trunking

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Left/right
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Type of fastening Snap on
Colour White
RAL-number 9003
With protective foil No
Width 60 mm
Height 20 mm

Documentation

1 document
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
1 document
Environmental profile
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024