![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-638025-WEB-R.jpg)
End cap 85x50 mm
DLP-S Trunking
Legrand
End cap 85x50 mm
REF. LG-638025
EAN.
3245066380254
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 85 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
1 document
Environmental profile
SELECT AN ACTION