End cap - for 50x130 snap-on trunking - white
Snap-On DLP Trunking LG
Legrand
End cap - for 50x130 snap-on trunking - white
REF. LG-075613
EAN.
3245060756130
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 53 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
Degree of impact strength (IK) | IK07 |
Height | 137 mm |
Storage temperature | -25-60 °C |
Documentation
2 documents
Instruction manual
Technical Sheet
1 document
BIM file
1 document
Environmental profile
SELECT AN ACTION