End cap for 50x20 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
End cap for 50x20 mm mini-trunking
REF. LG-638165
1473353
EAN.
3245066381657
Allows to block the end of the mini-trunking
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
Width | 50 mm |
Height | 20 mm |
Documentation
1 document
Technical Sheet
SELECT AN ACTION