End hook, 300 mm
MP Cable Trays Steel
MP Bolagen
End hook, 300 mm
REF. MP-559S
1467166
EAN.
7394333130507
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray branch width | 300 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |