End hook, 400 mm
MP Cable Trays Steel
MP Bolagen
End hook, 400 mm
REF. MP-569S
1467169
EAN.
7394333130637
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray branch width | 400 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized |