End plate 170x65 mm WH
Cable Trunking Al Ductel
MP Bolagen
End plate 170x65 mm WH
REF. MP-TBP170-3
1441957
EAN.
7394333402826
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Surface protection | Coated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
---|---|
RAL-number | 9010 |
With protective foil | No |
Width | 170 mm |
Height | 65 mm |