![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-TBP220-3-WEB-R.jpg)
End plate, 220x65x24 mm
Cable Trunking Al Ductel
MP Bolagen
End plate, 220x65x24 mm
REF. MP-TBP220-3
1441958
EAN.
7394333402840
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Surface protection | Coated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
---|---|
RAL-number | 9010 |
With protective foil | No |
Width | 220 mm |
Height | 65 mm |