End plate 65x30 mm AL
Cable Trunking Al Ductel
MP Bolagen
End plate 65x30 mm AL
REF. MP-TBD30-1
1420689
EAN.
7394333402413
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Surface protection | Anodised |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
With protective foil | No |
Width | 65 mm |
Height | 30 mm |