End protection 25x32x54
MP Cable Ladders Steel
Private Label
End protection 25x32x54
REF. MP-6910-10
1474512
EAN.
7394333399034
End protection 25x32x54
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 54 mm |
Width | 32 mm |
Depth | 25 mm |
---|---|
Material | Plastic |
Colour | Red |