End support FORK1400.1 RAMPMOUNT.PAIR 1.4M
Ensto Formi
ENSTO
End support FORK1400.1 RAMPMOUNT.PAIR 1.4M
REF. FORK1400.1
4361166
EAN.
6438389013634
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Colour | White |
Material | Stainless steel |
Length | 1400 mm |
---|---|
Width | 1400 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
RAL-number | 9016 |
Mounting method | Supporting bracket |
Documentation
1 document
Installation Guide
SELECT AN ACTION