End support FORK650.1 RAMPMOUNT.PAIR 0.65M
Ensto Formi
ENSTO
End support FORK650.1 RAMPMOUNT.PAIR 0.65M
REF. FORK650.1
4361163
EAN.
6438389013665
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Colour | White |
Material | Stainless steel |
Length | 650 mm |
---|---|
Width | 650 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
RAL-number | 9016 |
Mounting method | Supporting bracket |
Documentation
1 document
Installation Guide
SELECT AN ACTION